JAJSOT1J December 2008 – June 2022 LM5088 , LM5088-Q1
PRODUCTION DATA
A voltage divider can be connected to the EN pin to the set the minimum start-up voltage (VIN(min)) of the regulator. If this feature is required, set the value of RUV2 between 10 kΩ and 100 kΩ and then calculate RUV1 from:
In this design, for a VIN(min) of 5 V, RUV2 was selected to be 54.9 kΩ, resulting in a RUV1 value of 16.2 kΩ. Install a capacitor parallel to RUV1 for filtering. If the EN pin is left open, the LM5088 begins operation once the upper VCC UV threshold of 4.0 V (typical) is reached.