JAJSI34H February 2019 – June 2024 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
EMI results critically depend on PCB layout and test setup. The results given here are typical and given for information purposes only. Figure 8-45 shows the used EMI filter. The limit lines shown refer to CISPR25 class 5.
LM63625DQ | VOUT = 5 V | ƒSW = 2100 kHz |
IOUT = 2.5 A | Dither |
LM63625DQ | VOUT = 5 V | ƒSW = 2100 kHz |
IOUT = 2.5 A | Dither |