JAJSI34H February 2019 – June 2024 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
Table 8-3 provides the parameters for the detailed design procedure:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V (6 V to 36 V) |
Output voltage | 5-V |
Maximum output current | 0 A to 2.5 A |
Switching frequency | 2.1 MHz |