JAJSI34H February 2019 – June 2024 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
The choice of switching frequency is a compromise
between conversion efficiency and overall solution size. Lower switching frequency
implies reduced switching losses and usually results in higher system efficiency.
However, higher switching frequency allows the use of smaller inductors and output
capacitors, and hence, a more compact design. There are several options to set the
switching frequency of the LM636x5-Q1. For the LM636x5D-Q1, either the RT or the SYNC pin
can be used to set the switching frequency. For the
LM636x5C-Q1, the internal (default) frequency
is set at 2.1 MHz or can be set externally via the SYNC pin. When the SYNC pin is
being used, avoid asserting or de-asserting the SYNC signal during operation to
prevent disturbances in the output voltage. For the application example, the
switching frequency (Fsw) was chosen to be 2100 kHz.