JAJSI34H February 2019 – June 2024 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: TA = 25°C, VIN = 13.5 V
EN = 0 V |
IOUT = 0 A | VOUT = 5 V | ƒSW = 2100 kHz |
See Figure 8-44 |
IOUT = 1 mA | See Figure 8-44 |
IOUT = 0 A | VOUT = 5 V | See Figure 8-44 |
ƒSW = 2100 kHz |