JAJSSU3B January 2024 – November 2024 LMG3100R017 , LMG3100R044
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER STAGE R017 | ||||||
RDS(ON) | GaN FET on-resistance | LI=VCC=5V, HI=0V, I(DRN-SRC)=45A, TJ = 25℃ | 1.7 | 2.2 | mΩ | |
VSD | GaN 3rd quadrant conduction drop | ISD = 500 mA, VVCC = 5 V, HI = LI = 0V | 1.5 | V | ||
IL-DRN-SRC | Leakage from DRN to SRC when the GaN FET is off | DRN = 80V, HI = LI = 0V, VVCC = 5V, TJ=25℃ | 12 | 200 | µA | |
COSS | Output Capacitance of GaN FET | VDS=50V, VGS= 0V (HI = LI = 0V) | 1035 | 1423 | pF | |
COSS(ER) | Output Capacitance of GaN FET - Energy Related | VDS=0 to 50V, VGS= 0V (HI = LI = 0V) | 1223 | pF | ||
COSS(TR) | Output Capacitance of GaN FET - Time Related | VDS=0 to 50V, VGS= 0V (HI = LI = 0V) | 1547 | pF | ||
QG | Total Gate Charge of GaN FET | VDS=50V, ID= 45A, VGS= 5V | 20 | 29 | nC | |
QGD | Gate to Drain Charge of GaN FET | VDS=50V, ID= 45A | 2 | nC | ||
QGS | Gate to Source Charge of GaN FET | VDS=50V, ID= 45A | 6.7 | nC | ||
QOSS | Output Charge | VDS=50V, VGS = 0 V | 77 | 104 | nC | |
QRR | Source to Drain Reverse Recovery Charge | Not including internal driver bootstrap diode | 0 | nC | ||
tHIPLH | Propagation delay: HI Rising(2) | LI=0V, VCC=5V, HB-HS=5V, VIN=48V | 38 | 70 | 120 | ns |
tHIPHL | Propagation delay: HI Falling(2) | LI=0V, VCC=5V, HB-HS=5V, VIN=48V | 38 | 70 | 120 | ns |
tLIPLH | Propagation delay: LI Rising(2) | HI=0V, VCC=5V, HB-HS=5V, VIN=48V | 19 | 40 | 65 | ns |
tLIPHL | Propagation delay: LI Falling(2) | HI=0V, VCC=5V, HB-HS=5V, VIN=48V | 19 | 40 | 65 | ns |
tMON | Delay Matching: LI high & HI low(2) | 4 | 30 | 55 | ns | |
tMOFF | Delay Matching: LI low & HI high(2) | 4 | 30 | 55 | ns | |
tPW | Minimum Input Pulse Width that Changes the Output | 10 | ns | |||
POWER STAGE R044 | ||||||
RDS(ON) | GaN FET on-resistance | LI=VCC=5V, HI=0V, I(DRN-SRC)=16A, TJ = 25℃ | 4.4 | 5.7 | mΩ | |
VSD | GaN 3rd quadrant conduction drop | ISD = 500 mA, VVCC = 5 V, HI = LI = 0V | 1.5 | V | ||
IL-DRN-SRC | Leakage from DRN to SRC when the GaN FET is off | DRN = 80V, HI = LI = 0V, VVCC = 5V, TJ=25℃ | 4 | 80 | µA | |
COSS | Output Capacitance of GaN FET | VDS=50V, VGS= 0V (HI = LI = 0V) | 364 | 478 | pF | |
COSS(ER) | Output Capacitance of GaN FET - Energy Related | VDS=0 to 50V, VGS= 0V (HI = LI = 0V) | 441 | pF | ||
COSS(TR) | Output Capacitance of GaN FET - Time Related | VDS=0 to 50V, VGS= 0V (HI = LI = 0V) | 548 | pF | ||
QG | Total Gate Charge of GaN FET | VDS=50V, ID= 16A, VGS= 5V | 7.3 | 9.3 | nC | |
QGD | Gate to Drain Charge of GaN FET | VDS=50V, ID= 16A | 0.7 | nC | ||
QGS | Gate to Source Charge of GaN FET | VDS=50V, ID= 16A | 2.8 | nC | ||
QOSS | Output Charge | VDS=50V, ID= 16A | 27 | 35 | nC | |
QRR | Source to Drain Reverse Recovery Charge | Not including internal driver bootstrap diode | 0 | nC | ||
tHIPLH | Propagation delay: HI Rising(2) | LI=0V, VCC=5V, HB-HS=5V, VIN=48V | 40 | 66 | 100 | ns |
tHIPHL | Propagation delay: HI Falling(2) | LI=0V, VCC=5V, HB-HS=5V, VIN=48V | 40 | 66 | 100 | ns |
tLPLH | Propagation delay: LI Rising(2) | HI=0V, VCC=5V, HB-HS=5V, VIN=48V | 20 | 36 | 55 | ns |
tLPHL | Propagation delay: LI Falling(2) | HI=0V, VCC=5V, HB-HS=5V, VIN=48V | 20 | 36 | 55 | ns |
tMON | Delay Matching: LI high & HI low(2) | 10 | 30 | 50 | ns | |
tMOFF | Delay Matching: LI low & HI high(2) | 10 | 30 | 50 | ns | |
tPW | Minimum Input Pulse Width that Changes the Output | 10 | ns | |||
INPUT PINS HI, LI | ||||||
VIH | High-Level Input Voltage Threshold | Rising Edge | 1.87 | 2.06 | 2.22 | V |
VIL | Low-Level Input Voltage Threshold | Falling Edge | 1.48 | 1.66 | 1.76 | V |
VHYS | Hysteresis between rising and falling threshold | 350 | mV | |||
RI | Input pull down resistance | 100 | 200 | 300 | kΩ | |
OUTPUT PIN HO | ||||||
VOL | Low level output voltage | IOL = 10 mA | 0.03 | V | ||
VOH | High level output voltage | IOL = -10 mA | VHB-0.06 | V | ||
UNDER VOLTAGE PROTECTION | ||||||
VCCR | VCC Rising edge threshold | Rising | 3.2 | 3.8 | 4.5 | V |
VCCF | VCC Falling edge threshold | 3.0 | 3.6 | 4.3 | V | |
VCC(hyst) | VCC UVLO threshold hysteresis | 210 | mV | |||
VHBR | HB Rising edge threshold | Rising | 2.5 | 3.2 | 3.9 | V |
VHBF | HB Falling edge threshold | 2.3 | 3.0 | 3.7 | V | |
VHB(hyst) | HB UVLO threshold hysteresis | 220 | mV | |||
BOOTSTRAP DIODE | ||||||
VDL | Low-Current forward voltage | IVDD-HB = 100µA | 0.45 | 0.65 | V | |
VDH | High current forward voltage | IVDD-HB = 100mA | 0.9 | 1.2 | V | |
RD | Dynamic Resistance | IVDD-HB = 100mA | 1.85 | Ω | ||
HB-HS Clamp | Regulation Voltage | 4.65 | 5 | 5.2 | V | |
tBS | Bootstrap diode reverse recovery time | IF = 100 mA, IR = 100 mA | 40 | ns | ||
QRR | Bootstrap diode reverse recovery charge | VVIN = 50 V | 2 | nC | ||
SUPPLY CURRENTS | ||||||
ICC | VCC Quiescent Current | LI = HI = 0V, VCC = 5V | 0.08 | 0.125 | mA | |
ICC | VCC Quiescent Current | LI=VCC=5V, HI=0V, LMG3100R017 | 0.17 | 5 | mA | |
ICC | VCC Quiescent Current | LI=VCC=5V, HI=0V, LMG3100R044 | 0.17 | 5 | mA | |
ICCO | Total VCC Operating Current | f = 500 kHz, 50% Duty cycle, VIN = 48V, LMG3100R017 | 10 | 20 | mA | |
ICCO | Total VCC Operating Current | f = 500 kHz, 50% Duty cycle, VIN = 48V, LMG3100R044 | 5 | 10 | mA | |
IHB | HB Quiescent Current | LI = HI = 0V, VCC = 5V, HB-HS = 4.6V | 0.1 | 0.150 | mA | |
IHB | HB Quiescent Current | LI=0V, HI=VCC=5V, HB-HS=4.6V, VIN=48V, LMG3100R017 | 0.16 | 0.25 | mA | |
IHB | HB Quiescent Current | LI=0V, HI=VCC=5V, HB-HS=4.6V, VIN=48V, LMG3100R044 | 0.16 | 0.25 | mA | |
IHBO | HB Operating Current | f = 500 kHz, 50% Duty cycle, VDD = 5V, VIN = 48V, for low side device in half-bridge configuration, LMG3100R017, HB-HS = 4.6V (supplied externally) | 1.5 | 2.5 | mA | |
IHBO | HB Operating Current | f = 500 kHz, 50% Duty cycle, VDD = 5V, VIN = 48V, for low side device in half-bridge configuration, HB-HS = 4.6V (supplied externally) LMG3100R044 | 1.5 | 2.5 | mA |