JAJSKO7F October 2020 – January 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12V, TA = 25°C.
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Load = 2A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Load = 2A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Load = 2A |
VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
Load = 2A |
Ferrite Bead Part Number: FBMH3225HM601NT | Alternate Ferrite Bead Part Number: FBMH3225HM102N |
U1 | ƒSW | VOUT | L | NOMINAL COUT (RATED CAPACITANCE) | RFBT | RFBB | CFF |
---|---|---|---|---|---|---|---|
LMR43620MSC3RPERQ1 | 2200kHz | 3.3V Fixed | 3.3µH, 26mΩ | 2 × 22µF | 0Ω | DNP | DNP |
LMR43610MSC5RPERQ1 | 2200kHz | 5V Fixed | 3.3µH, 26mΩ | 2 × 22µF | 0Ω | DNP | DNP |
LMR43610RS3QRPERQ1 | 1000kHz | 3.3V Fixed | 3.3µH, 26mΩ | 2 × 22µF | 0Ω | DNP | DNP |
LMR43610RS3QRPERQ1 | 400kHz | 3.3V Fixed | 10µH, 18.5mΩ | 2 × 22µF | 0Ω | DNP | DNP |