SLVS582J April 2006 – August 2024 LP2950 , LP2951
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Continuous input voltage range (Legacy chip) | –0.3 | 30 | V |
Continuous input voltage range (New chip) | –0.3 | 42 | V | |
VOUT | Output voltage range | –0.3 | 39 | V |
VSHDN | SHUTDOWN input voltage range (Legacy chip) | –1.5 | 30 | V |
SHUTDOWN input voltage range (New chip) | –0.3 | 30 | V | |
VERROR | ERROR comparator output voltage range (Legacy chip) (2) | –1.5 | 30 | V |
ERROR comparator output voltage range (New chip)(2) | –0.3 | 30 | V | |
VFDBK | FEEDBACK input voltage range (Legacy chip)(2)(3) | –1.5 | 30 | V |
FEEDBACK input voltage range (New chip)(2)(3) | –0.3 | 5 | V | |
VTAP | Internal resistor divider (Fixed voltage option only) (New Chip) | –0.3 | 5 | V |
VSENSE | Output voltage sense (Fixed voltage option only) (New Chip) | –0.3 | 5 | V |
Tstg | Storage temperature range | –65 | 150 | °C |