JAJSQK8F april 2000 – july 2023 LP2980-ADJ
PRODUCTION DATA
As illustrated in Figure 8-2, the LP2980-ADJ uses the feedback divider to set the output voltage. The output voltage operating range is 1.2 V to 15 V, and is calculated using:
where:
Choose resistors R1 and R2 as suggested in the External Feedback ResistorsExternal Feedback Resistors section.
Figure 8-2 depicts this configuration.