JAJSSB5I July 2004 – February 2025 LP2981 , LP2981A
PRODUCTION DATA
The LP2981 and LP2981A (LP2981x) are fixed-output, high PSRR, low-dropout regulators that offer exceptional, cost-effective performance for both portable and non-portable applications. The new chip has an output tolerance of ±1% across load and temperature variation. The new chip is capable of delivering 100mA of continuous load current.
This device features integrated overcurrent protection, thermal shutdown and output enable. The new chip has a built-in soft-start mechanism for controlled inrush current and provide internal output pulldown mechanism. This device delivers excellent line and load transient performance. The operating ambient temperature range of the devices is –40°C to +125°C.