JAJSSB5H July 2004 – December 2023 LP2981 , LP2981A
PRODUCTION DATA
The output of the device can be shutdown by forcing the voltage of the ON/OFF pin to less than the maximum ON/OFF pin low-level input voltage (see the Section 5.5 table). When disabled, the pass transistor is turned off, internal circuits are shutdown, and the output voltage is actively discharged to ground by an internal discharge circuit from the output to ground.