JAJSSB5H July 2004 – December 2023 LP2981 , LP2981A
PRODUCTION DATA
For the new chip, the device has an independent undervoltage lockout (UVLO) circuit that monitors the input voltage, allowing a controlled and consistent turn on and off of the output voltage. To prevent the device from turning off if the input drops during turn on, the UVLO has hysteresis as specified in the Section 5.5 table.