JAJSCD8C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
A ceramic and electrolytic capacitors should have sufficient voltage rating. The DC-bias effect in ceramic capacitors can reduce the effective capacitance by up to 80%, which needs to be considered in capacitance value selection. Capacitance recommendation for different switching frequency range is shown in Table 2. To minimize audible of noise ceramic capacitors their geometric size is usually minimized.