Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LP8865-Q1 Automotive Multi-Topology LED Driver with Inductive Fast Dimming
1 Features
- AEC-Q100 Qualified for automotive
applications:
- Temperature grade 1:
–40°C to +125°C, TA
- Integrated MOSFET for buck,
buck-boost and boost topology
- Wide input voltage: 4.5 V
to 65 V
- Integrated 2.6-A and
150-mΩ MOSFET
- Switching frequency 100
kHz to 2.2 MHz
- Spread spectrum for lower
EMI
- High precision power FET dimming
- Up to 2-A output current
in buck topology
- Analog dimming (dimming
ratio 256 :1)
- Fast PWM dimming (150-ns
pulse width)
- Hybrid and flexible
dimming
- Full protection features:
- Fault output
- LED open and short protection
- Cycle-by-cycle current limit
- Switching FET failure
protection
- Thermal shutdown
- Configurable thermal
foldback curve
2 Applications
- Automotive infotainment
- Automotive instrument clusters
- Heads-up displays(HUD)
- Automotive lighting