JAJSGF2C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
AVDD | Analog power supply voltage | Referenced to AGND(1) | VCOM mode | 3 | 3.3 | 3.46 | V |
VREF mode | 3.2 | 3.3 | 3.46 | ||||
DVDD | Digital power supply voltage | Referenced to DGND(1) | 1.8 V DVDD | 1.65 | 1.8 | 1.95 | V |
3.3 V DVDD | 3.1 | 3.3 | 3.46 | ||||
CPVDD | Charge pump supply voltage | Referenced to CPGND(1) | 3.1 | 3.3 | 3.46 | V | |
MCLK | Master clock frequency | 50 | MHz | ||||
LOL, LOR | Stereo line output load resistance | 1 | 10 | kΩ | |||
CLOUT | Digital output load capacitance | 10 | pF | ||||
TJ | Operating junction temperature | –40 | 130 | °C |