JAJSGF2C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
The transfer function of each of the biquad filters is given by Equation 1.
FILTER | CHANNEL | COEFFICIENT | REGISTER |
---|---|---|---|
BIQUAD (1) - 1 BIQUAD (2) - 1 | Lch,
Rch |
N0 | C10 (Pg 44, Reg 48 ,49, 50, 51) |
N1 | C11 (Pg 44, Reg 52, 53, 54, 55) | ||
N2 | C12 (Pg 44, Reg 56, 57, 58, 59) | ||
D1 | C13 (Pg 44, Reg 60, 61, 62, 63) | ||
D2 | C14 (Pg 44, Reg 64, 65, 66, 67) | ||
BIQUAD (1) - 2 BIQUAD (2) - 2 | Lch,
Rch |
N0 | C15 (Pg 44, Reg 68, 69, 70, 71) |
N1 | C16 (Pg 44, Reg 72, 73, 74, 75) | ||
N2 | C17 (Pg 44, Reg 76, 77, 78, 79) | ||
D1 | C18 (Pg 44, Reg 80, 81, 82, 83) | ||
D2 | C19 (Pg 44, Reg 84, 85, 86, 87) | ||
BIQUAD (1) - 3 BIQUAD (2) - 3 | Lch,
Rch |
N0 | C20 (Pg 44, Reg 88, 89, 90, 91) |
N1 | C21 (Pg 44, Reg 92, 93, 94, 95) | ||
N2 | C22 (Pg 44, Reg 96, 97, 98, 99) | ||
D1 | C23 (Pg 44, Reg 100, 101, 102, 103) | ||
D2 | C24 (Pg 44, Reg 104, 105, 106, 107) | ||
BIQUAD (1) - 4 BIQUAD (2) - 4 | Lch,
Rch |
N0 | C25 (Pg 44, Reg 108, 109, 110, 111) |
N1 | C26 (Pg 44, Reg 112, 113, 114, 115) | ||
N2 | C27 (Pg 44, Reg 116, 117, 118, 119) | ||
D1 | C28 (Pg 44, Reg 120, 121, 122, 123) | ||
D2 | C29 (Pg 44, Reg 124, 125, 126, 127) | ||
BIQUAD (1) - 5 BIQUAD (2) - 5 | Lch,
Rch |
N0 | C30 (Pg 45, Reg 8, 9, 10, 11) |
N1 | C31 (Pg 45, Reg 12, 13, 14, 15) | ||
N2 | C32 (Pg 45, Reg 16, 17, 18, 19) | ||
D1 | C33 (Pg 45, Reg 20, 21, 22, 23) | ||
D2 | C34 (Pg 45, Reg 24, 25, 26, 27) | ||
BIQUAD (1) - 6 BIQUAD (2) - 6 | Lch,
Rch |
N0 | C35 (Pg 45, Reg 28, 29, 30, 31) |
N1 | C36 (Pg 45, Reg 32, 33, 34, 35) | ||
N2 | C37 (Pg 45, Reg 36, 37, 38, 39) | ||
D1 | C38 (Pg 45, Reg 40, 41, 42, 43) | ||
D2 | C39 (Pg 45, Reg 44, 45, 46, 47) | ||
BIQUAD (3) - 1 BIQUAD (4) - 1 | Lch,
Rch |
N0 | C40 (Pg 45, Reg 48, 49, 50, 51) |
N1 | C41 (Pg 45, Reg 52, 53, 54, 55) | ||
N2 | C42 (Pg 45, Reg 56, 57, 58, 59) | ||
D1 | C43 (Pg 45, Reg 60, 61, 62, 63) | ||
D2 | C44 (Pg 45, Reg 64, 65, 66, 67) | ||
BIQUAD (3) - 2 BIQUAD (4) - 2 | Lch,
Rch |
N0 | C45 (Pg 45, Reg 68, 69, 70, 71) |
N1 | C46 (Pg 45, Reg 72, 73, 74, 75) | ||
N2 | C47 (Pg 45, Reg 76, 77, 78, 79) | ||
D1 | C48 (Pg 45, Reg 80, 81, 82, 83) | ||
D2 | C49 (Pg 45, Reg 84, 85, 86, 87) | ||
BIQUAD (5) - 1 BIQUAD (6) - 1 | Lch,
Rch |
N0 | C50 (Pg 45, Reg 88, 89, 90, 91) |
N1 | C51 (Pg 45, Reg 92, 93, 94, 95) | ||
N2 | C52 (Pg 45, Reg 96, 97, 98, 99) | ||
D1 | C53 (Pg 45, Reg 100, 101, 102, 103) | ||
D2 | C54 (Pg 45, Reg 104, 105, 106, 107) | ||
BIQUAD (5) - 2 BIQUAD (6) - 2 | Lch,
Rch |
N0 | C55 (Pg 45, Reg 108, 109, 110, 111) |
N1 | C56 (Pg 45, Reg 112, 113, 114, 115) | ||
N2 | C57 (Pg 45, Reg 116, 117, 118, 119) | ||
D1 | C58 (Pg 45, Reg 120, 121, 122, 123) | ||
D2 | C59 (Pg 45, Reg 124, 125, 126, 127) | ||
BIQUAD (7) - 1 BIQUAD (8) - 1 | Lch,
Rch |
N0 | C60 (Pg 46, Reg 8, 9, 10, 11) |
N1 | C61 (Pg 46, Reg 12, 13, 14, 15) | ||
N2 | C62 (Pg 46, Reg 16, 17, 18, 19) | ||
D1 | C63 (Pg 46, Reg 20, 21, 22, 23) | ||
D2 | C64 (Pg 46, Reg 24, 25, 26, 27) | ||
BIQUAD (7) - 2 BIQUAD (8) - 2 | Lch,
Rch |
N0 | C65 (Pg 46, Reg 28, 29, 30, 31) |
N1 | C66 (Pg 46, Reg 32, 33, 34, 35) | ||
N2 | C67 (Pg 46, Reg 36, 37, 38, 39) | ||
D1 | C68 (Pg 46, Reg 40, 41, 42, 43) | ||
D2 | C69 (Pg 46, Reg 44, 45, 46, 47) |