JAJSGF2C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
The PCM512x supports the I2C serial bus and the data transmission protocol for standard and fast mode as a slave device.
In I2C mode, the control terminals are changed as follows.
SIGNAL | PIN | I/O | DESCRIPTION |
---|---|---|---|
SDA | 11 | I/O | I2C data |
SCL | 12 | I | I2C clock |
ADR2 | 16 | I | I2C address 2 |
ADR1 | 24 | I | I2C address 1 |