JAJSGF2C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
PART NUMBER | DYNAMIC RANGE | SNR | THD |
---|---|---|---|
PCM5122A | 112 dB | 112 dB | –93 dB |
PCM5121A | 106 dB | 106 dB | –92 dB |
PARAMETER | PCM5122 / PCM5121 |
---|---|
SNR | 112 / 106 dB |
Dynamic range | 112 /106 dB |
THD+N at –1 dBFS | –93/ –92 dB |
Full-scale single-ended output | 2.1 VRMS (GND center) |
Normal 8× oversampling digital filter latency | 20/fS |
Low latency 8× oversampling digital filter latency | 3.5/fS |
Sampling frequency | 8 kHz to 384 kHz |
System clock multiples (fSCK): 64, 128, 192, 256, 384, 512, 768, 1024, 1152, 1536, 2048, 3072 | Up to 50 MHz |