JAJSGF2C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
The PCM512x devices are powered through the pins shown in Figure 77.
NAME | USAGE / DESCRIPTION |
---|---|
AVDD | Analog voltage supply; must be 3.3 V. This powers all analog circuitry that the DAC runs on. |
DVDD | Digital voltage supply. This is used as the I/O voltage control and the input to the onchip LDO. |
CPVDD | Charge Pump Voltage Supply - must be 3.3 V |
LDOO | Output from the onchip LDO. Should be used with a 0.1-µF decoupling cap. Can be driven (used as power input) with a 1.8-V supply to bypass the onchip LDO for lower power consumption. |
AGND | Analog ground |
DGND | Digital ground |