JAJSGS0B December 2018 – April 2019 REF3425-EP , REF3430-EP , REF3433-EP , REF3440-EP
PRODUCTION DATA.
The REF34xx-EP family is specified to deliver a current load of ±10 mA per output. The VREF output of the device are protected from short circuits by limiting the output short-circuit current to 18 mA. The device temperature increases according to Equation 3:
where
The REF34xx-EP maximum junction temperature must not exceed the absolute maximum rating of 150°C.