JAJSGS0B December 2018 – April 2019 REF3425-EP , REF3430-EP , REF3433-EP , REF3440-EP
PRODUCTION DATA.
In applications with slow-rising input voltage signals, the reference exhibits overshoot or other transient anomalies that appear on the output. These phenomena also appear during shutdown as the internal circuitry loses power.
To avoid such conditions, ensure that the input voltage waveform has both a rising and falling slew rate close to 6 V/ms.