JAJSFO1G September 2012 – June 2018 SN65DSI84
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | VCC Power supply | 165 | 18 | 195 | V |
VPSN | Supply noise on any VCC pin | f(noise) > 1MHz | 0.05 | V | |
TA | Operating free-air temperature | –40 | 85 | °C | |
TCASE | Case temperature | 92.2 | °C | ||
VDSI_PIN | DSI input pin voltage range | –50 | 1350 | mV | |
f(I2C) | Local I2C input frequency | 400 | kHz | ||
fHS_CLK | DSI HS clock input frequency | 40 | 500 | MHz | |
tsetup | DSI HS data to clock setup time | 0.15 | UI(1) | ||
thold | DSI HS data to clock hold time; see Figure 4 | 0.15 | |||
ZL | LVDS output differential impedance | 90 | 132 | Ω |