JAJSPZ6F May 2002 – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD05 , SN75HVD06 , SN75HVD07
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = –8 mA | –0.01 | V | |||||
VIT- | Negative-going input threshold voltage | IO = 8 mA | –0.2 | ||||||
Vhys | Hysteresis voltage (VIT+ - VIT-) | 35 | mV | ||||||
VIK | Enable-input clamp voltage | II = –18 mA | –1.5 | V | |||||
VOH | High-level output voltage | VID = 200 mV, | IOH = –8 mA, | See Figure 6-7 | 4 | V | |||
VOL | Low-level output voltage | VID = -200 mV, | IOL = 8 mA, | See Figure 6-7 | 0.4 | V | |||
IOZ | High-impedance-state output current | VO = 0 or VCC | RE at VCC | –1 | 1 | μA | |||
II | Bus input current | HVD05 | Other inputat 0 V | VA or VB = 12 V | 0.23 | 0.5 | mA | ||
VA or VB = 12 V, | VCC = 0 V | 0.3 | 0.5 | ||||||
VA or VB = –7 V | –0.4 | 0.13 | |||||||
VA or VB = –7 V, | VCC = 0 V | –0.4 | 0.15 | ||||||
HVD06 HVD07 | Other inputat 0 V | VA or VB = 12 V | 0.06 | 0.1 | mA | ||||
VA or VB = 12 V, | VCC = 0 V | 0.08 | 0.13 | ||||||
VA or VB = –7 V | –0.1 | 0.05 | |||||||
VA or VB = –7 V, | VCC = 0 V | –0.05 | 0.03 | ||||||
IIH | High-level input current, RE | VIH = 2 V | –60 | 26.4 | μA | ||||
IIL | Low-level input current, RE | VIL = 0.8 V | –60 | 27.4 | μA | ||||
C(diff) | Differential input capacitance | VI = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 16 | pF | |||||
ICC | Supply current | RE at 0 V, D and DE at 0 V, No load | Receiver enabled and driver disabled | 5 | 10 | mA | |||
RE at VCC, DE at 0 V, D at VCC, No load | Receiver disabled and driver disabled (standby) | 1 | 5 | μA | |||||
RE at 0 V, D and DE at VCC, No load | Receiver enabled and driver enabled | 9 | 15 | mA |