JAJSOL3I August 1990 – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Voltage at any bus terminal (separately or common mode), VI or VIC | –7 | 12 | V | ||
High-level input voltage, VIH | D, DE, and RE | 2 | V | ||
Low-level input voltage, VIL | D, DE, and RE | 0.8 | V | ||
Differential input voltage, VID(1) | –12 | 12 | V | ||
High-level output current, IOH | Driver | –60 | mA | ||
Receiver | –400 | μA | |||
Low-level output current, IOL | Driver | 60 | mA | ||
Receiver | 8 | ||||
Junction temperature, TJ | 140 | °C | |||
Operating free-air temperature, TA | SN55LBC176 | −55 | 125 | °C | |
SN65LBC176 | –40 | 85 | |||
SN65LBC176Q | –40 | 125 | |||
SN75LBC176 | 0 | 70 |