JAJSOL3I August 1990 – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176
PRODUCTION DATA
PACKAGE | THERMAL MODEL | TA < 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING | TA = 110°C POWER RATING |
---|---|---|---|---|---|---|
D | Low K(1) | 526 mW | 5.0 mW/°C | 301 mW | 226 mW | — |
High K(2) | 882 mW | 8.4 mW/°C | 504 mW | 378 mW | — | |
P | 840 mW | 8.0 mW/°C | 480 mW | 360 mW | — | |
JG | 1050 mW | 8.4 mW/°C | 672 mW | 546 mW | 210 mW | |
FK | 1375 mW | 11.0 mW/°C | 880 mW | 715 mW | 440 mW |