JAJSOL3I August 1990 – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC,PDIP,CDIP | LCCC | ||
R | 1 | 2 | O | Logic output RS485 data |
RE | 2 | 5 | I | Receiver enable/disable |
DE | 3 | 7 | I | Driver enable/disable |
D | 4 | 10 | I | Logic input RS485 data |
GND | 5 | 12 | - | Ground |
A | 6 | 15 | I/O | RS485 bus pin; Non-Inverting |
B | 7 | 17 | I/O | RS485 bus pin; Inverted |
VCC | 8 | 20 | - | 5V Supply Voltage |
NC | - | 1,2,3,6,8,9,11,13,14,16,18,19 | - | No Internal Connection |