7.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(4) |
All pins except A, B, Y, Z, and GND(1) |
±8000 |
V |
Pins A, B, Y, Z, and GND(2) |
±16000 |
Charged-device model (CDM), per JEDEC specification JESD22-C101(3)(5) |
±500 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Pins listed as ±8000 V may actually have higher performance.
(2) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Pins listed as ±16000 V may actually have higher performance.
(3) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Pins listed as ±500 V may actually have higher performance.
(4) Tested in accordance with JEDEC Standard 22, Test Method A114-A.
(5) Tested in accordance with JEDEC Standard 22, Test Method C101.