JAJSGX8C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | RL = 100 Ω, CL = 10 pF,
See Figure 14 |
0.9 | 1.7 | 2.9 | ns |
tPHL | Propagation delay time, high-to-low-level output | 0.9 | 1.6 | 2.9 | ||
tr | Differential output signal rise time | 0.26 | 1 | |||
tf | Differential output signal fall time | 0.26 | 1 | |||
tsk(p) | Pulse skew (|tPHL - tPLH|) | RL = 100 Ω, CL = 10 pF,
See Figure 14 |
150 | 500 | ps | |
tsk(o) | Output skew(1) | 80 | 150 | ps | ||
tsk(pp) | Part-to-part skew(2) | 1.5 | ns |