JAJSFC1C April 2005 – September 2021 SN74CBTU4411
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in Section 6.3.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, TI recommends a 0.1-μF capacitor. If there are multiple VCC pins, TI recommends a 0.01-μF or 0.022-μF capacitor for each power pin. It is acceptable to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.