JAJSFC1C April 2005 – September 2021 SN74CBTU4411
PRODUCTION DATA
SN74CBTU4411 supports 400-MHz bandwidth on the D or H ports and 84 MHz on the S port. The Enable control from the controller must be activated and depending on the select pins, the data is transferred into one of the peripherals 0 to 3. The Enable control at high will tristate the input or output as per the functional table. See Section 6.3 and Section 6.1 for other voltage, current and handling parameters.