JAJSR18 August 2023 SN74HC165B-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITION | 25°C | –55°C to 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fclock | Clock frequency | 31 | 21 | MHz | |||
| tw | Pulse duration | CLK high or low | 16 | 24 | ns | ||
| SH/ LD low | 16 | 24 | |||||
| tsu | Setup time | SH/ LD high before CLK↑ | 16 | 24 | ns | ||
| SER before CLK↑ | 8 | 12 | |||||
| CLK INH before CLK↑ | 20 | 30 | |||||
| Data before SH/ LD↑ | 20 | 30 | |||||
| th | Hold time | SER data after CLK↑ | 5 | 5 | ns | ||
| Parallel data after SH/ LD↑ | 5 | 5 | |||||
| SH/ LD high after CLK↑ | 5 | 5 | |||||