JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
As a starting point, refer to the Detailed Design Procedures section for the BTL application. PBTL mode requires schematic changes in the output stage as shown in Figure 10-3. The other required changes include setting up the I2C registers correctly (see Table 9-13) and selecting which frame or channel to use on each output. Bit 6 in register 0x21 controls the frame selection.