JAJSFN6G September 2009 – June 2018 TCA8418
PRODUCTION DATA.
When power (from 0 V) is applied to VCC, an internal power-on reset circuit holds the TCA8418 in a reset condition until VCC has reached VPORR. At that time, the reset condition is released, and the TCA8418 registers and I2C/SMBus state machine initialize to their default states. After that, VCC must be lowered to below VPORF and back up to the operating voltage for a power-reset cycle. See Power Supply Recommendations for more information on power up reset requirements.