4 Revision History
Changes from Revision C (March 2019) to Revision D (October 2021)
- 「特長」に「EMC 性能:...」を追加Go
- 「特長」に「機能安全対応」を追加Go
- 車載用の特長を変更し、温度および分類レベルを削除Go
- Deleted "Product Preview" from the DRB pin images in the Pin Configurations and Functions
Go
- Added footnote to the GND pin in the Pin Functions table Go
- Changed the
ESD Ratings
table, added HBM and CDM classification
levelsGo
- Changed the DRB (VSON) values in the
Thermal Information
table Go
- Changed the title in Section 9.3.7.1
Go
- Changed the title in Section 9.3.7.2
Go
Changes from Revision B (May 2017) to Revision C (March 2019)
- Changed the ICC MAX value From: 180 mA To: 110 mA in the
Electrical Characteristics
Go
- Changed the tWK_FILTER MAX value From: 1.85 µs To: 1.8 µs in the
Switching Characteristics
Go
Changes from Revision A (May 2016) to Revision B (May 2017)
- 「特長」の「リリース済みの ISO 11898-2:2007 および ISO 11898-2:2003 物理層規格に適合」を「ISO 11898-2:2016 および ISO 11898-5:2007 物理層規格に適合」に変更Go
- 「特長」の「2015 年 12 月 17 日ドラフト版 ISO 11898-2 物理層更新に適合」を削除Go
- 「特長」の「すべてのデバイスが 2Mbps CAN FD...」を「すべてのデバイスが Classic CAN および 2Mbps CAN FD...」に変更Go
- 「特長」に「...SOIC(8) パッケージとリードレス VSON(8) パッケージ (3.0mm x 3.0mm) で供給」を追加Go
- 「アプリケーション」の「重機械 ISO11783」を「重機械 ISOBUS アプリケーション – ISO 11783」に変更Go
-
「アプリケーション」の一覧を変更Go
- 「特長」の「EMC:SAE J2962、GIFT/ICT、ISO 16845」を「SAE J2962、GIFT/ICT、ISO16845 の要件に適合」に変更Go
- Added new devices to the
Device Comparison Table
Go
- Added Storage temperature range to the
Section 7.1
tableGo
- Changed the
ESD Ratings
table to show the D(SOIC) and DRB (VSON) valuesGo
- Changed Charged Device Model (CDM) From: ±750 To: ±1500 in the
ESD Ratings
tableGo
- Changed TBD to values for the DRB (VSON) Package in the
ESD Ratings
tableGo
- Added the DRB package to the
Thermal Information
table Go
- Added the
Power Rating
table Go
- Changed VSYM in the Driver Electrical Characteristics
tableGo
- Changed VSYM_DC in the Driver Electrical Characteristics
tableGo
- Deleted "VI = 0.4 sin (4E6 π t) + 2.5 V" from the Test Condition of
CI in the Receiver Electrical Characteristics
tableGo
- Deleted "VI = 0.4 sin (4E6 π t)" in the Test Condition of CID
in the Receiver Electrical Characteristics tableGo
- Added "-30 V ≤ VCM ≤ +30" to the Test Condition of RID and
RIN in the Receiver Electrical Characteristics
tableGo
- Changed the tMODE TYP value From: 1 µs To: 9 µS in the Switching
Characteristics tableGo
- Added Note 2 and Changed Table 9-2, BUS OUTPUT columGo
- Changed
Section 9.4.3 section
Go
Changes from Revision * (March 2016) to Revision A (May 2016)
- 「特長」に「リリース済みの ISO 11898-2:2007 および ISO 11898-2:2003 物理層規格に適合」を追加Go
- 「特長」の「ISO11898-2 (2016) の要件に適合」を「2015 年 12 月 17 日ドラフト版 ISO 11898-2 物理層更新に適合」に変更Go
-
「アプリケーション」の一覧を変更Go
- 「製品情報」表に VSON (8) ピン・パッケージを追加Go
- Added the VSON (8) pin package to the Pin Configuration and Functions
Go
- Added V(Diff) to the
Section 7.1
table Go
- Changed OTP to TSD in the
Functional Block Diagram
Go
- Added Note 2 to Table 9-1
Go
- Added Note 1 to Table 9-2
Go
- Added pin number to the
Section 12.2
image Go