JAJSH42D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
over operating free-air temperature range (unless otherwise noted) (1) (2)
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | 5-V bus supply voltage range | –0.3 | 7 | V | |
VIO | I/O Level Shifting Voltage Range | Devices with the "V" suffix | –0.3 | 7 | V |
VBUS | CAN Bus I/O voltage range (CANH, CANL) | Devices without the "H" suffix | –58 | 58 | V |
V(Diff) | Max differential voltage between CANH and CANL | Devices without the “H” suffix | –58 | 58 | V |
VBUS | CAN Bus I/O voltage range (CANH, CANL) | Devices with the "H" suffix | –70 | 70 | V |
V(Diff) | Max differential voltage between CANH and CANL | Devices with the “H” suffix | –70 | 70 | V |
V(Logic_Input) | Logic input terminal voltage range (TXD, STB) | –0.3 | 7 and VI ≤ VIO + 0.3 | V | |
V(Logic_Output) | Logic output terminal voltage range (RXD) | –0.3 | 7 and VI ≤ VIO + 0.3 | V | |
IO(RXD) | RXD (Receiver) output current | –8 | 8 | mA | |
TJ | Virtual junction temperature range (see Thermal Information) | –55 | 150 | °C | |
TSTG | Storage temperature range (see Thermal Information) | –65 | 150 | °C |