JAJSE38G November 2017 – December 2024 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PINS | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO | ||
| TXD | 1 | Digital Input | CAN transmit data input (low for dominant and high for recessive bus states) |
| GND | 2 | GND | Ground connection |
| VCC | 3 | Supply | 5V CAN bus supply voltage |
| RXD | 4 | Digital Output | CAN receive data output (low for dominant and high for recessive bus states), tri-state |
| VIO | 5 | Supply | I/O supply voltage |
| EN | 6 | Digital Input | Enable input for mode control, integrated pull down |
| INH | 7 | High Voltage Output | Can be used to control system voltage regulators |
| nFAULT | 8 | Digital Output | Fault output, inverted logic |
| WAKE | 9 | High Voltage Input | Wake input terminal, high voltage input |
| VSUP | 10 | Supply | Reverse-blocked battery supply input |
| NC | 11 | — | No connect (not internally connected) |
| CANL | 12 | Bus I/O | Low-level CAN bus input/output line |
| CANH | 13 | Bus I/O | High-level CAN bus input/output line |
| nSTB | 14 | Digital Input | Standby input for mode control, integrated pull down |