JAJSE38G November 2017 – December 2024 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| DEVICE MODE | TXD INPUTS(1) | BUS OUTPUTS(2) | DRIVEN BUS STATE(3) | |
|---|---|---|---|---|
| CANH | CANL | |||
| Normal | L | H | L | Dominant |
| H or Open | Z | Z | Common Mode Biased to VCC/2 | |
| Silent | X | Z | Z | Common Mode Biased to VCC/2 |
| Standby | X | Z | Z | Common Mode Biased to GND |
| Go-to-Sleep | X | Z | Z | Common Mode Biased to GND |
| Sleep | X | Z | Z | Common Mode Biased to GND |
| DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL | BUS STATE | RXD TERMINAL(1) |
|---|---|---|---|
| Normal | VID ≥ 0.9V | Dominant | L |
| 0.5V < VID < 0.9V | Indeterminate | Indeterminate | |
| VID ≤ 0.5V | Recessive | H | |
| Open (VID ≈ 0V) | Open | H | |
| Standby | VID ≥ 1.15V | Dominant | H L if either remote or local wake events have occurred |
| VID ≤ 0.4V | Indeterminate | ||
| 0.5V < VID < 1.15V | Recessive | ||
| Open (VID ≈ 0V) | Open | ||
| Sleep and Go-to-Sleep (WUP Monitor) | VID ≥ 1.15V | Dominant | H L if either remote or local wake events have occurred and VIO is present. Tri-State if VIO or VSUP are not present |
| 0.4V , VIO < 1.15V | Indeterminate | ||
| VID ≤ 0.4V | Recessive | ||
| Open (VID ≈ 0V) | Open |