JAJSE38F November 2017 – November 2023 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002 | VSUP, INH(1) | ±4000 | V |
All pins, except VSUP, INH(1) | ±6000 | V | |||
CAN bus terminals (CANH, CANL)(2) | ±16000 | V | |||
Charged device model (CDM) - SOIC | All terminals(3) | ±1500 | V | ||
Charged device model (CDM) - DMT | All terminals(3) | ±500 | V | ||
Corner terminals(3) | ±750 | V | |||
Machine model (MM) | All terminals(4) | ±200 | V |