JAJSE38G November 2017 – December 2024 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DEVICE MODE | TXD INPUTS(1) | BUS OUTPUTS(2) | DRIVEN BUS STATE(3) | |
---|---|---|---|---|
CANH | CANL | |||
Normal | L | H | L | Dominant |
H or Open | Z | Z | Common Mode Biased to VCC/2 | |
Silent | X | Z | Z | Common Mode Biased to VCC/2 |
Standby | X | Z | Z | Common Mode Biased to GND |
Go-to-Sleep | X | Z | Z | Common Mode Biased to GND |
Sleep | X | Z | Z | Common Mode Biased to GND |
DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL | BUS STATE | RXD TERMINAL(1) |
---|---|---|---|
Normal | VID ≥ 0.9V | Dominant | L |
0.5V < VID < 0.9V | Indeterminate | Indeterminate | |
VID ≤ 0.5V | Recessive | H | |
Open (VID ≈ 0V) | Open | H | |
Standby | VID ≥ 1.15V | Dominant | H L if either remote or local wake events have occurred |
VID ≤ 0.4V | Indeterminate | ||
0.5V < VID < 1.15V | Recessive | ||
Open (VID ≈ 0V) | Open | ||
Sleep and Go-to-Sleep (WUP Monitor) | VID ≥ 1.15V | Dominant | H L if either remote or local wake events have occurred and VIO is present. Tri-State if VIO or VSUP are not present |
0.4V , VIO < 1.15V | Indeterminate | ||
VID ≤ 0.4V | Recessive | ||
Open (VID ≈ 0V) | Open |