JAJSDS3C September 2017 – December 2018 THVD1510 , THVD1512 , THVD1550 , THVD1551 , THVD1552
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF | See Figure 13 | 300 | 400 | 600 | ns |
tPHL, tPLH | Propagation delay | 350 | 500 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 15 | ns | ||||
tPHZ, tPLZ | Disable time (THVD1510, THVD1512) | See Figure 14 and Figure 15 | 110 | 200 | ns | ||
tPZH, tPZL | Enable time (THVD1510, THVD1512) | RE = 0 V | 100 | 500 | ns | ||
RE = VCC | 2 | 4 | µs | ||||
Receiver | |||||||
tr, tf | Differential output rise/fall time | CL = 15 pF | See Figure 16 | 15 | 25 | ns | |
tPHL, tPLH | Propagation delay | 50 | 60 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 10 | ns | ||||
tPHZ, tPLZ | Disable time (THVD1510, THVD1512) | 30 | 40 | ns | |||
tPZH(1),
tPZL(1), tPZH(2), tPZL(2) |
Enable time (THVD1510, THVD1512) | DE = VCC | See Figure 17 | 60 | 100 | ns | |
DE = 0 V | See Figure 18 | 3 | 8 | μs |