JAJSDS3C September 2017 – December 2018 THVD1510 , THVD1512 , THVD1550 , THVD1551 , THVD1552
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The RS-485 standard specifies that a compliant driver must be able to drive 32 unit loads (UL), where 1 unit load represents a load impedance of approximately 12 kΩ. Because the THVD15xx family consists of 1/8 UL transceivers, connecting up to 256 receivers to the bus is possible.