JAJSO83 May 2024 THVD2410V-EP , THVD2450V-EP
PRODUCTION DATA
Internal ESD protection circuits protect the transceivers against electrostatic discharges (ESD) according to IEC 61000-4-2 of up to ±12kV and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4kV. THVD24xxV-EP ESD structures help to limit voltage excursions and recover from them quickly that they allow EFT Criterion A at the system level (no data loss when transient noise is present).