JAJSO83 May 2024 THVD2410V-EP , THVD2450V-EP
PRODUCTION DATA
The THVD24xxV-EP drivers are protected against any DC supply shorts in the range of -70V to +70V. The devices internally limit the short circuit current to ±250mA to comply with the TIA/EIA-485A standard. In addition, a fold-back current limiting circuit further reduces the driver short circuit current to less than ±5mA if the output fault voltage exceeds |±25V|.
All devices feature thermal shutdown protection that disables the driver and the receiver if the junction temperature exceeds the TSHDN threshold due to excessive power dissipation.