JAJSE50 November 2017 TLA2021 , TLA2022 , TLA2024
PRODUCTION DATA.
The TLA202x reset on power-up and set all bits in the configuration register to the respective default settings. The TLA202x enter a power-down state after completion of the reset process. The device interface and digital blocks are active, but no data conversions are performed. The initial power-down state of the TLA202x relieves systems with tight power-supply requirements from encountering a surge during power-up.
The TLA202x respond to the I2C general-call reset command. When the TLA202x receive a general-call reset command (06h), an internal reset is performed as if the device is powered up.