JAJSE50 November 2017 TLA2021 , TLA2022 , TLA2024
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | TLA2021,
TLA2022 |
TLA2024 | ||
ADDR | 1 | 1 | Digital input | I2C slave address select pin. See the I2C Address Selection section for details. |
AIN0 | 4 | 4 | Analog input | Analog input 0(1) |
AIN1 | 5 | 5 | Analog input | Analog input 1(1) |
AIN2 | — | 6 | Analog input | Analog input 2(1) |
AIN3 | — | 7 | Analog input | Analog input 3(1) |
GND | 3 | 3 | Supply | Ground |
NC | 2, 6, 7 | 2 | — | No connect; always leave floating |
SCL | 10 | 10 | Digital input | Serial clock input. Connect to VDD using a pullup resistor. |
SDA | 9 | 9 | Digital I/O | Serial data input and output. Connect to VDD using a pullup resistor. |
VDD | 8 | 8 | Supply | Power supply. Connect a 0.1-µF, power-supply decoupling capacitor to GND. |