JAJSE50 November 2017 TLA2021 , TLA2022 , TLA2024
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
POWER SUPPLY | |||||
VDD to GND | 2 | 5.5 | V | ||
ANALOG INPUTS(1) | |||||
FSR | Full-scale input voltage range(2)
(VIN = VAINP – VAINN) |
±0.256 | ±6.144 | V | |
V(AINx) | Absolute input voltage | GND | VDD | V | |
DIGITAL INPUTS | |||||
Digital input voltage | GND | 5.5 | V | ||
TEMPERATURE | |||||
TA | Operating ambient temperature | –40 | 85 | °C |