JAJSK64A March 2021 – April 2022 TLIN2021A-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Voltage and Current | ||||||
VSUP | Operational supply voltage |
Device is operational beyond the LIN defined nominal supply voltage range See Figure 8-1 See Figure 8-2 |
4.5 | 45 | V | |
Nominal supply voltage |
Normal and standby modeshref See Figure 8-1 See Figure 8-2 |
4.5 | 45 | V | ||
Sleep mode | 4.5 | 45 | V | |||
ISUP | Supply current Bus dominant |
Normal mode EN = VCC, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP |
1.8 | 7.5 | mA | |
Standby mode EN = 0 V, RLIN ≥ 500 Ω, CLIN ≤ 10 nF, INH = WAKE = VSUP |
1 | 2.1 | mA | |||
Supply current Bus recessive |
Normal mode EN = VCC, INH = WAKE = VSUP |
400 | 850 | µA | ||
Standby mode EN = 0 V, INH = WAKE = VSUP |
20 | 55 | µA | |||
Supply current Sleep mode |
4.5 V < VSUP ≤ 27 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating |
12 | 20 | µA | ||
27 V < VSUP ≤ 45 V, TJ = 125℃ EN = 0 V, LIN = WAKE = VSUP, TXD and RXD floating |
26 | µA | ||||
UVSUPR | Under voltage VSUP threshold | Ramp up | 4.15 | 4.45 | V | |
UVSUPF | Under voltage VSUP threshold | Ramp down | 3.5 | 4 | V | |
UVHYS | Delta hysteresis voltage for VSUP under voltage threshold | 0.13 | V |