JAJSJB1D June 2021 – July 2022 TLV3601-Q1 , TLV3602-Q1 , TLV3603-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC Input Characteristics | |||||||
| VIO | Input offset voltage | TA = –40°C to +125℃ | –5 | ±0.5 | 5 | mV | |
| dVIO/dT | Input offset voltage drift | ±3.0 | μV/°C | ||||
| VCM | Input common mode voltage range | TA = –40℃ to +125℃ | VEE – 0.2 | VCC + 0.2 | V | ||
| VHYST (TLV3601) | Input hysteresis voltage | TA = –40℃ to +125℃ | 1.5 | 3 | 5(1) | mV | |
| CIN | Input capacitance | 1 | pF | ||||
| RDM | Input differential mode resistance | 67 | kΩ | ||||
| RCM | Input common mode resistance | 5 | MΩ | ||||
| IB | Input bias current | TA = –40℃ to +125℃ | 1 | 5 | uA | ||
| IOS | Input offset current | ±0.03 | uA | ||||
| CMRR | Common-mode rejection ratio | VCM = VEE – 0.2V to VCC + 0.2V | 80 | dB | |||
| PSRR | Power-supply rejection ratio | VCC = 2.4 to 5.5V | 80 | dB | |||
| DC Output Characteristics | |||||||
| VOH | Output high voltage from VCC | ISOURCE = 1 mA TA = –40℃ to +125℃ |
60 | 80 | mV | ||
| VOL | Output low voltage from VEE | ISINK = 1 mA TA = –40℃ to +125℃ |
60 | 80 | mV | ||
| ISC_SOURCE | Output Short-Circuit Current - Source | TA = –40℃ to +125℃ | 10 | 30 | mA | ||
| ISC_SINK | Output Short-Circuit Current - Sink | TA = –40℃ to +125℃ | 10 | 30 | mA | ||
| Power Supply | |||||||
| ICC (TLV3601) | quiescent current | Output being high TA = –40℃ to +125℃ |
4.9 | 7 | mA | ||
| ICC (TLV3602) | quiescent current per channel | Output being high TA = –40℃ to +125℃ |
4.9 | 7 | mA | ||
| ICC (TLV3603) | quiescent current | Output being high TA = –40℃ to +125℃ |
5.7 | 7.8 | mA | ||
| VPOR (postive) | Power-On Reset Voltage | 2.1 | V | ||||
| AC Characteristics | |||||||
| tPD | Propagation delay | VOVERDRIVE = VUNDERDRIVE = 50mV | 2.5 | 3.5(1) | ns | ||
| tPD | Propagation delay | VOVERDRIVE = VUNDERDRIVE = 50mV TA = –40℃ to +125℃ |
4.5(1) | ns | |||
| ΔtPD (TLV3602 only) | Channel-to-channel propagation delay skew(2) | VCM = VCC/2, VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave | 24 | ps | |||
| tCM_DISPERSION | Common dispersion | VCM varied from VEE to VCC | 80 | ps | |||
| tOD_DISPERSION | Overdrive dispersion | Overdrive varied from 10 mV to 125 mV | 600 | ps | |||
| tUD_DISPERSION | Underdrive dispersion | Underdrive varied from 10mV to 125 mV | 330 | ps | |||
| tR | Rise time | 10% to 90% | 0.75 | ns | |||
| tF | Fall time | 90% to 10% | 0.75 | ns | |||
| tJITTER | RMS Jitter | VIN = 100mVP-P, fIN = 100MHz, Jitter BW = 10Hz – 50MHz |
4 | ps | |||
| fTOGGLE | Input toggle frequency | VIN = 200 mVPP Sine Wave, When output high reaches 90% of VCC - VEE or output low reaches 10% of VCC - VEE |
325 | MHz | |||
| PulseWidth | Minimum allowed input pulse width | VOVERDRIVE = VUNDERDRIVE = 50mV PWOUT = 90% of PWIN |
1.25 | ns | |||
| Latching/Adjustable Hysteresis | |||||||
| VHYST | Input hysteresis voltage | VHYST = Logic High | 0 | mV | |||
| VHYST | Input hysteresis voltage | RHYST = Floating | 3 | mV | |||
| VHYST | Input hysteresis voltage | RHYST = 150 kΩ | 30 | mV | |||
| VHYST | Input hysteresis voltage | RHYST = 56 kΩ | 60 | mV | |||
| VIH_LE | LE pin input high level | TA = –40℃ to +125℃ | VEE + 1.5 | V | |||
| VIL_LE | LE pin input low level | TA = –40℃ to +125℃ | VEE + 0.35 | V | |||
| IIH_LE | LE pin input leakage current | VLE = VCC TA = –40℃ to +125℃ |
15 | uA | |||
| IIL_LE | LE pin input leakage current | VLE = VEE, TA = –40℃ to +125℃ |
40 | uA | |||
| tSETUP | Latch setup time | –1.4 | ns | ||||
| tHOLD | Latch hold time | 7.2 | ns | ||||
| tPL | Latch to OUT delay | 7 | ns | ||||