JAJSJH6E august 2020 – july 2023 TLV3604 , TLV3605 , TLV3607
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC Input Characteristics | |||||||
VIO (1) | Input offset voltage | VCCI = VCCO = 2.5 V and 5 V TA = –40°C to +125℃ |
-5 | ±0.5 | 5 | mV | |
VCM | Input common mode voltage range | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
VEE – 0.2 | VCCI + 0.2 | V | ||
VHYST | Input hysteresis voltage | 0 | mV | ||||
CIN | Input capacitance | 1 | pF | ||||
RDM | Input differential mode resistance | 67 | kΩ | ||||
RCM | Input common mode resistance | 5 | MΩ | ||||
IB | Input bias current | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
-5 | -1 | 5 | uA | |
IOS | Input offset current | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
-1 | 1 | uA | ||
CMRR (1) | Common-mode rejection ratio | VCCI = VCCO = 2.5 V and 5 V VCM = VEE – 0.2V to VCCI + 0.2V, TA = –40℃ to +125℃ |
50 | 80 | dB | ||
PSRR (1) | Power-supply rejection ratio | VCCI = VCCO = 2.5 V to 5 V, TA = –40℃ to +125℃ |
55 | 80 | dB | ||
DC Output Characteristics | |||||||
VOCM | Output common mode voltage | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
1.125 | 1.2 | 1.375 | V | |
ΔVOCM | Output common mode voltage mismatch | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
50 | mV | |||
VOCM_PP | Peak-to-Peak output common mode voltage | 20 | mVpp | ||||
VOD | Differential output voltage | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
250 | 350 | 450 | mV | |
ΔVOD | Differential output voltage mismatch | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
10 | mV | |||
Power Supply | |||||||
ICC (TLV3604) | Total quiescent current | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
12.1 | 16.5 | mA | ||
ICCI (TLV3605) | Input stage quiescent current | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
7.5 | 10.5 | mA | ||
ICCO (TLV3605) | Output stage quiescent current | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
5.2 | 7.0 | mA | ||
ICCI (TLV3607) | Input stage quiescent current per channel | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
7.5 | 10.5 | mA | ||
ICCO (TLV3607) | Output stage quiescent current per channel | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
5.2 | 7.0 | mA | ||
AC Characteristics | |||||||
tPD | Propagation delay | VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave | 800 | ps | |||
tPD (TLV3607 only) | Propagation delay | VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave | 875 | ps | |||
tPD_SKEW | Propagation delay skew | VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave |
40 | ps | |||
ΔtPD (TLV3607 only) | Channel-to-channel propagation delay skew(2) | VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave | 10 | ps | |||
tCM_DISPERSION | Common dispersion | VCM varied from VEE to VCCI | 200 | ps | |||
tOD_DISPERSION | Overdrive dispersion | Overdrive varied from 10 mV to 250 mV | 350 | ps | |||
tUD_DISPERSION | Underdrive dispersion | Underdrive varied from 10mV to 250 mV | 200 | ps | |||
tR | Rise time | 20% to 80% | 350 | ps | |||
tF | Fall time | 80% to 20% | 350 | ps | |||
fTOGGLE | Input toggle frequency | VIN = 200 mVPP Sine Wave, 50% Output swing | 1.5 | GHz | |||
TR | Toggle rate | VIN = 200 mVPP Sine Wave, 50% Output swing | 3.0 | Gbps | |||
fTOGGLE (TLV3607 only) | Input toggle frequency | VIN = 200 mVPP Sine Wave, 50% Output swing | 1.2 | GHz | |||
TR (TLV3607 only) | Toggle rate | VIN = 200 mVPP Sine Wave, 50% Output swing | 2.4 | Gbps | |||
PulseWidth | Minimum allowed input pulse width | VOVERDRIVE = VUNDERDRIVE = 50mV PWOUT = 90% of PWIN |
600 | ps | |||
Latching/Adjustable Hysteresis (TLV3605 and TLV3607) | |||||||
VHYST | Input hysteresis voltage | RHYST = Floating | 0 | mV | |||
VHYST | Input hysteresis voltage | RHYST = 150 kΩ | 30 | mV | |||
VHYST | Input hysteresis voltage | RHYST = 56 kΩ | 60 | mV | |||
VIH_LE | LE pin input high level | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
1.5 | V | |||
VIL_LE | LE pin input low level | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
0.35 | V | |||
IIH_LE | LE pin input leakage current | VLE = VCCO TA = –40℃ to +125℃ |
3.5 | uA | |||
IIL_LE | LE pin input leakage current | VLE = VEE, TA = –40℃ to +125℃ |
40 | uA | |||
tSETUP | Latch setup time | –3 | ns | ||||
tHOLD | Latch hold time | 6 | ns | ||||
tPL | Latch to Q and Q delay | 4 | ns | ||||
Shutdown Characteristics (TLV3605 and TLV3607) | |||||||
VIH_SD | SHDN pin input high level | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
1.5 | V | |||
VIL_SD | SHDN pin input low level | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
0.4 | V | |||
IIH_SD | SHDN pin input leakage current | VCCI = VCCO = 2.5 V and 5 V VSD = VCCO, TA = –40℃ to +125℃ |
2 | uA | |||
IIL_SD | SHDN pin input leakage current | VCCI = VCCO = 2.5 V and 5 V VSD = VEE, TA = –40℃ to +125℃ |
30 | uA | |||
ICCI_SD | Input stage quiescent current per channel in Shutdown mode | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
1.5 | mA | |||
ICCO_SD | Output stage quiescent current per channel in Shutdown mode | VCCI = VCCO = 2.5 V and 5 V TA = –40℃ to +125℃ |
100 | uA | |||
tSLEEP | Sleep time from Active to Shutdown mode | 10% output swing | 8 | ns | |||
tWAKEUP | Wake up time from Shutdown mode | VOD = 50 mV, output valid | 100 | ns |