over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Input Supply Voltage: VCCI – VEE |
–0.3 |
6 |
V |
Output Supply Voltage: VCCO – VEE |
–0.3 |
6 |
V |
Supply Voltage Difference: VCCI – VCCO |
–6 |
6 |
V |
Input Voltage (IN+, IN–)(2) |
VEE – 0.3 |
VCCI + 0.3 |
V |
Differential Input Voltage (VDI = IN+, IN–) |
–(VCCI + 0.3) |
+(VCCI + 0.3) |
V |
Output Voltage (OUT+, OUT–)(3) |
VEE – 0.3 |
VCCO + 0.3 |
V |
Shutdown Enable (SHDN) |
VEE – 0.3 |
VCCO + 0.3 |
V |
Latch and Hysteresis Control (LE/HYS) |
VEE – 0.3 |
VCCO + 0.3 |
V |
Current into Input pins (IN+, IN–, SHDN, LE/HYS)(2) |
–10 |
+10 |
mA |
Current into Output pins (OUT+, OUT–)(3) |
–10 |
+10 |
mA |
Junction temperature, TJ |
|
150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input terminals are diode-clamped to the power-supply rails. Input signals that can swing more than 0.3 V beyond the supply rails or 6 V, whichever is lower, must be current-limited to 10 mA or less.
(3) Output terminals are diode-clamped to the power-supply rails. Output signals that can swing more than 0.3 V beyond the supply rails must be current-limited to 10 mA or less.